Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
8791 - Digital electropneumatic positioner
Bill of material
8791-239617-Side Control BASIC -ohne-Multipol
BUNR
Bürkert-ITEM-No.
239617
VARIANTE
Version
Multipol
mm
ELEANSCHLUSS
electrical connection
MP
INITIATOREN
design initiator, version initiator
ohne
mit
ANALOGERAUSGANG
analog output
nein
mm
BINAEREINGANG
binary input
nein
mm
L
overall length
157.400
mm
B
overall width
109.800 mm
H
overall height
81.800 mm
ATEX
admission
0
mm
CNSMASSEXACT
Weight
0.980
kg
Preview - Generation
Preview
3D
2D