Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
6012P - 3/2-Way-mini-solenoid-valve-P
Bill of material
6012-552283-3/2-Way-mini-solenoid-valve-P
BUNR
Bürkert-ITEM-No.
552283
WW
Circuit function
C
DN
Orifice size
1.2 mm
LTAP
Port connection
D6
LTAA
Port connection
G1/4
QNN
QNn Luft
48.0 l/min
LEIS
effective power
4 W
DB
Pressure range
0-10
U
Voltage/Frequency
024/DC
V/Hz
WKST
Body material
PA
HB
manual override
HA17
SB
Plug pattern
B
CNSMASSEXACT
Weight
0.140
kg
Preview - Generation
Preview
3D
2D