Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Bodine Electric Company
Description
30R Series AC 3-Phase Inverter Duty Motor
Bill of material
2201
ORDERNO
CONNECTION_DIAGRAM
connection diagram
07410007
CURRENT__AMPS_
current (amps)
FIXED_SPEED_TORQUE
fixed speed torque
FREQUENCY_RANGE__HZ_
frequency range (hz)
10-140
HPDECIMAL
hpdecimal
LENGTH_XH__INCHES_
length xh (inches)
MOTOR_OUTPUT_POWER__HP_
motor output power (hp)
MOTOR_TYPE
motor type
RATED_FREQUENCY__HZ_
rated frequency (hz)
60
SOA_TORQUE_AT_10HZ
soa torque at 10hz
SOA_TORQUE_AT_60HZ
soa torque at 60hz
SOA_TORQUE_AT_MAX_HZ
soa torque at max hz
SPEED__RPM_
speed (rpm)
1700
VARIABLE_SPEED__RPM_
variable speed (rpm)
VOLTAGE__AC_
voltage (ac)
WEIGHT__LBS_
weight (lbs)
NAME
name
Aperçus & Génération 3D
Aperçu
3D
2D