카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
M4L-3-4-230
Bill of material
M4L-3-4-230
PN
Part Number
M4L-3-4-230
DESC
Description
International Medical Transformer, 450VA Power, 100/115/200/230 InputV, 230V Output
MOUNTING
Mounting
Chassis Mount
POWER
Power
450 VA
INPUT
Input
100/115/200/230 V
FREQUENCY
Frequency
50/60 Hz
OUTPUT
Output
230 V
OS
Output Series
N/A
OP
Output Parallel
N/A
LENGTH
Length
4.46 (113.28) INCH (mm)
WIDTH
Width
4.33 (110.00) INCH (mm)
HEIGHT
Height
4.50 (114.3) INCH (mm)
WEIGHT
Weight
11.0 (5.0) lbs (kg)
미리보기 - 생성
프리뷰
3D
2D