Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1210F-8N2K
Bill of material
FCBA1-1210F-8N2K
PN
Part Number
FCBA1-1210F-8N2K
DESC
Description
Ferrite Bead, 8.2nH, 1000mA, 1LN
IRMS
I rms
1 A
INDUCTANCE
Inductance
0,0082 uH
DCR
0,07 Ohm
MAXHEIGHT
Max Height
2,25 mm
DIMENSIONS
Dimensions Max
3.56 x 2.92 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Náhled
3D
2D