Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-0402F-1N8K
Bill of material
FCBA1-0402F-1N8K
PN
Part Number
FCBA1-0402F-1N8K
DESC
Description
Ferrite Bead, 1.8nH, 1040mA, 1LN
IRMS
I rms
1,04 A
INDUCTANCE
Inductance
0,0018 uH
DCR
0,070 Ohm
MAXHEIGHT
Max Height
0,66 mm
DIMENSIONS
Dimensions Max
1.19 x 0.70 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Podgląd
3D
2D