Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-151613W-6R8M
Bill of material
F1C2-151613W-6R8M
PN
Part Number
F1C2-151613W-6R8M
DESC
Description
Shielded SMD High Power Inductor, 6.8uH, 21A, 1LN, 15.8 x 16.8mm Footprint , 13mm Height Profile
INDUCTANCE
Inductance
6.8 uH
CURRENT
Current
21 A
SATURATION
Saturation
32 A
DCR
4.2 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
13 mm
DIMENSIONS
Dimensions Max
15.8 x 16.8 x 13 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
Öngörünüm
3D
2D