Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
F1C2-080808W-100M
Bill of material
F1C2-080808W-100M
PN
Part Number
F1C2-080808W-100M
DESC
Description
Shielded SMD High Power Inductor, 10uH, 6.6A, 1LN, 8.8 x 9.2mm Footprint , 8mm Height Profile
INDUCTANCE
Inductance
10 uH
CURRENT
Current
6.6 A
SATURATION
Saturation
8.5 A
DCR
22.9 Ohm
TF
Test Frequency
100 KHz
MH
Max Height
8 mm
DIMENSIONS
Dimensions Max
8.8 x 9.2 x 8 mm
SHIELDING
Shielding
Shielded
PACKAGING
Packaging
Tape & Reel
Preview - Generation
Náhled
3D
2D