Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-EV-75A
Bill of material
3PH-EV-75A
PN
Part Number
3PH-EV-75A
DESC
Description
3PH-EV - Distribution Transformers, Aluminum Winding Conductor, 75KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
75000 VA
INPUT
Input
600 V
OUTPUT
Output
480/277 V
FREQUENCY
Frequency
60 Hz
WEIGHT
Weight
740 (335.65) lbs (kg)
WIDTH
Width
31 (787.4) INCH (mm)
HEIGHT
Height
44 (1117.6) INCH (mm)
LENGTH
Length
34 (863.6) INCH (mm)
WC
Winding Conductors
Aluminum
Preview - Generation
Vorschau
3D
2D