Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRV0200FF1A
Bill of material
0ZRV0200FF1A
PN
Part Number
0ZRV0200FF1A
DESC
Description
277 Vac Rated Radial Lead PTC Resettable Fuse, 2A
VVRVDC
Vmax Voltage Rating
277 VDC
R1O
R1max
0.29 Ohms
CHARACTERISTIC
Characteristic
Slow Blow
IHOLDCR
IHOLD Current Rating
2 A
ITRIPCR
ITRIP Current Rating
4 A
PACKAGING
Bulk Pack (1000 pcs.)
Preview - Generation
Náhled
3D
2D