Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
0678L9300-02
Bill of material
0678L9300-02
PN
Part Number
0678L9300-02
DESC
Description
3912 SMT Fuse, Medium Blow, 30A, Silver Plated Caps
CURRENT
Current
30 A
VAC
Voltage
250 VAC
VDC
Voltage
72 VDC
IRAC
Interrupting Rating
- AC
IRDC
Interrupting Rating
- DC
CS
Case Size
3912
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
PLATING
Plating
Silver
RC
RoHS Compliant
YES
Preview - Generation
预览
3D
2D