dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNS 819-B04-D10-46-11-FC-S4L-I
Balluff
Sensors
Mechanical Sensors
Mechanical Multiple Limit Switch
Powered by
CAD모델 선택
All
Electro
전체
Electro
{balluff/sensortechnik/mechanische_sensoren/em_reihen/bns_46_io_link.prj},{NB=BALLUFF BNS 819-B04-D10-46-11-FC-S4L-I},{BC=BNS04MZ},{W=0.00},{AAC022=MIN},{AAP721=MIN},{AAB906=MIN},{TC=BNS 819-B04-D10-46-11-FC-S4L-I},{AB=BNS 819-B04-D10-46-11-FC-S4L-I},{PX=49712_00},{PWEB=yes},{TS=871150},{SV=4-polig, links nur fuer IO-Link},{PV=PV144772},{ST=IN},{EDZ=},{IODD=https://assets.balluff.com/WebBinary1/ST_IODD_BNS_4_FACH_DRF_928836_02_000.zip},{TRAFFIC=85365080},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BNS_819_813_46_DE_EN_D19_DRW_882897_01_000.pdf},{MANUALEN=https://assets.balluff.com/WebBinary1/MAN_BNS_819_813_46_DE_EN_D19_DRW_882897_01_000.pdf},{BAD831=},{BAB392=},{BAD722=},{AAR872=},{AAB400=},{AAB504=},{BAC461=},{AAC214=},{AAP798=},{BAD817=},{AAQ326=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Balluff
Description
BNS Multiple Position Switches Series 46 IO-Link
Bill of material
BALLUFF BNS 819-B04-D10-46-11-FC-S4L-I
VERF
Availability
no more available
no more available
TC
Product identifier
BNS 819-B04-D10-46-11-FC-S4L-I
BNS 819-B04-D10-46-11-FC-S4L-I
BC
Order code
BNS04MZ
BNS04MZ
PX
Product view
49712_00
49712_00
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNS_4_FACH_DRF_928836_02_000.zip
W
Weight
0.00
0.00
Kg
TRAFFIC
Customs number
85365080
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_819_813_46_DE_EN_D19_DRW_882897_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_819_813_46_DE_EN_D19_DRW_882897_01_000.pdf
DESCRIPT
Description
Housing material = Aluminium, Anodized, Number of switching positions = 4x Chisel, Version = Snap contact, Operating principle = 1-4. Switch position: Mechanical, Installation = Vertical, Approach direction = longitudinal, parallel to attachment surface, Approach speed = 1-4. Switch position: 20 m/min, Connection type = 1. Switch position: Connector, Ambient temperature = -5...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
Housing material = Aluminium, Anodized, Number of switching positions = 4x Chisel, Version = Snap contact, Operating principle = 1-4. Switch position: Mechanical, Installation = Vertical, Approach direction = longitudinal, parallel to attachment surface, Approach speed = 1-4. Switch position: 20 m/min, Connection type = 1. Switch position: Connector, Ambient temperature = -5...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D