Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Pendant
Bill of material
600 - Aluminium - Opal
ORDERNO
600 - Aluminium - Opal
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
202425
ASSEMBLY_CODE
assembly code
D5020200
BIG
big
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Brushed aluminium
CONNECTION
connection
Feed cable 3x0.75 mm², length 3 m. Ceiling cup with terminal block 3x2.5 mm².
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pendant Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Anders Pehrson
DIFFUSER
diffuser
Ø400: Circular grid in plastic. Ø600: Opal acrylic glass or circular grid in plastic.
DIMENSIONS
dimensions
600x600x335mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
GLASS_LOUVRE
glass louvre
1
GRID_LOUVRE
grid louvre
0
HEIGHT
height
363.000
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
The luminaire has a hook suspension.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Pendant
LENGTH
length
600
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LOUVRE
louvre
Opal acrylic
LUMINAIRE_POWER
luminaire power
Max 60 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Shade in power-coated or brushed aluminium.
MODEL
model
Bumling Pendant
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S 5040-R30B, Grey NCS S 5502-Y, Champagne NCS S 3030-Y20R, Salmon pink NCS S 2040-Y80R, Turquoise NCS S 3030-B30G, Dusty blue NCS S 6020-B, Dusty pink NCS S 1515-R, Dusty green NCS S 6010-G70Y, Black RAL 9005, White NCS S 0500-N
PART_TYPE
part type
0
PICTOGRAMS
pictograms
Class 1, Downlight
PRODUCT_NAME
product name
Bumling Pendant
PRODUCT_VARIANT
product variant
600
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL
small
0
SOCKET
socket
E27
STANDARD_COLOUR
standard colour
Red RAL 3001 G90, Brushed aluminium, White NCS S 0500-N G90
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
600
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
600
WORK_PLANE_BASED
work plane-based
0
NAME
name
Bumling Pendant
Preview - Generation
Náhled
3D
2D