카탈로그: Appleton
생성됨: 01.08.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
AMLCL6CG6BU8 ()
Appleton
Lighting
Powered by
CAD모델 선택
All
Electro
전체
Electro
{appleton_group/lighting/aml_cl_asmtab.prj},{NB=AMLCL6CG6BU8 ()},{TYPE=AMLC},{CLASS=2},{SERIES=Areamaster Connect LED},{LL=L6},{CT=C},{D=G},{A=6},{V=BU},{CO=8},{OPT=},{MOUNT=},{G=},{VO=},{PPATH=aml_cl_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Appleton
Description
Areamaster™ Connect LED Luminaires - Areamaster
Bill of material
AMLCL6CG6BU8 ()
PN
Part No.
AMLCL6CG6BU8
AMLCL6CG6BU8
SERIES
Series
Areamaster Connect LED
Areamaster Connect LED
LL
Lumen Level
9.5K
19.5K
38K
9.5K
19.5K
38K
CT
Color Temp CCT
5000K (70CRI)
4000K (80CRI)
3000K (80CRI)
1800K (70CRI)
Amber
5000K (70CRI)
4000K (80CRI)
3000K (80CRI)
1800K (70CRI)
Amber
D
Diffusion
Clear Glass
Frosted Glass
Diffused Polycarbonate
Clear Glass
Frosted Glass
Diffused Polycarbonate
A
Beam Spread
NEMA 7x7 (non-optic)
NEMA 7x6
NEMA 7x7 (non-optic)
NEMA 7x6
V
Voltage
120-277 Vac, 125-300 Vdc
120-277 Vac, 125-300 Vdc
CO
Control Option
WirelessHart, Photocontrol, Extended Range Antenna
WirelessHart, Photocontrol, Standard Range Antenna
WirelessHart, Photocontrol, Extended Range Antenna
WirelessHart, Photocontrol, Standard Range Antenna
OPT
Option
None
M20 Metric Cable Entry Adapters
Pre-wired (10 Foot Cord, 5 Conductors, Power and Dimming)
None
M20 Metric Cable Entry Adapters
Pre-wired (10 Foot Cord, 5 Conductors, Power and Dimming)
MOUNT
Mounting
None
Slip-Fitter - AMLEDSF1 (Purchased Separately)
Slip-Fitter - GAM8SF (Purchased Separately)
Pipe Mount - GAM8CA and GAM8WB (Purchased Separately)
Slip-Fitter - GSF20 (Purchased Separately)
Wall Mount - GAM8CA and GAM8WB (Purchased Separately)
None
Slip-Fitter - AMLEDSF1 (Purchased Separately)
Slip-Fitter - GAM8SF (Purchased Separately)
Pipe Mount - GAM8CA and GAM8WB (Purchased Separately)
Slip-Fitter - GSF20 (Purchased Separately)
Wall Mount - GAM8CA and GAM8WB (Purchased Separately)
G
Wire Guard Options
None
Wire Guard - LGGUARD (Purchased Separately)
None
Wire Guard - LGGUARD (Purchased Separately)
VO
Visor Options
None
Visor - AMLGV (Purchased Separately)
None
Visor - AMLGV (Purchased Separately)
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D