Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
A&T Fluid Solutions
Description
Front/Rear Trunnion (MT5/MT6) - Zinc coated steel
Bill of material
Front/Rear Trunnion (MT5/MT6) CRB63S00S(00S)
CODE
Code
CRB63S00S
MAT
Material
Zinc coated steel
SUPPC
Supply conditions
00 - Without screws
01 - With screws
PCG
Packaging
s - single packaging
m - unified by components packaging
DI
Ø
63
mm
TG
56.5
mm
UW
84
mm
TM
90
mm
TL
20
mm
TD
ØTD
20
mm
D
ØD
45
mm
TK
24
mm
R3
1.6
mm
L
11.5
mm
S
M8X30
Preview - Generation