Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
agru
Description
033 - Adaptor Male Thread
Bill of material
AGRU_40033202021_Adaptor Male Thread_R-thread_ECTFE natural_20X1/2 SDR21 MOP 10 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
40033202021
M
Article number
40033202021
BILDCODE
Image Code
033
WEIGHT
Weight
0.013
kg
DIMENSIONLANG
Dimension long
20X1/2" SDR21 MOP 10 bar
DURCHMESSER
Dimension short
20
EXT_BEZ_1
Description 1
Adaptor Male Thread
EXT_BEZ_2
Description 2
R-thread
MATERIAL
Material
ECTFE natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
20.000
mm
S
1.900
mm
L
Dimension L
46.000
mm
L1
20.000
mm
L2
18.000
mm
SW
22.000
mm
RIN
0.500
Inch
KGEW
18.630
mm
E
Dimension E
20.960
mm
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.