Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
agru
Description
049.03 - Pipe Clip with cramp
Bill of material
AGRU_14049012503_Pipe Clip with cramp_w.o. steel bracket and screw_PP-FRP black_125
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
14049012503
M
Article number
14049012503
BILDCODE
Image Code
049.03
WEIGHT
Weight
0.455
kg
DIMENSIONLANG
Dimension long
125
DURCHMESSER
Dimension short
125
EXT_BEZ_1
Description 1
Pipe Clip with cramp
EXT_BEZ_2
Description 2
w.o. steel bracket and screw
MATERIAL
Material
PP-FRP black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Installation Accessory
DA
Outside diameter (DAOD)
125.000
mm
D
91.000
mm
D2
155.000
mm
Z
93.000
mm
H
178.500
mm
B
75.000
mm
Preview - Generation
Preview
3D
2D