Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Adels-Contact
Description
Distributors
Bill of material
AC 164 VT 33 SW
ORDERNO
AC 164 VT 33 SW
ACC__TO_EN_61535
acc. to en 61535
Download PDF
CODING
coding
1 (mains)
COLOUR
colour
black
CONTACT_MATERIAL
contact material
brass
CURRENT_RATING
current rating
16.0 A
EAN
ean
4028012173396
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
4.0 kV
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
IP_CODE_WHEN_PLUGGED
ip code when plugged
IP40
LATCH
latch
yes
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
3 pole
PE_FUNCTION
pe function
yes
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
100
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
149763
TYPE
type
T distributor 1 input terminal2 outputs
VOLTAGE_RATING
voltage rating
250 V
NAME
name
AC 164 VT 33 SW
Preview - Generation
Preview
3D
2D