Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Adels-Contact
Description
Cables
Bill of material
AC 164 VLS515 WS 200 H5Z1 WS Dca
ORDERNO
AC 164 VLS515 WS 200 H5Z1 WS Dca
ACC__TO_EN_61535
acc. to en 61535
Download PDF
CABLE_TYPE
cable type
H05Z1Z1-F
CODING
coding
1 (mains)
COLOUR
colour
white
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION
core cross-section
1.5 mm²
CURRENT_RATING
current rating
16.0 A
DISMANTLING_LENGTH
dismantling length
DISMANTLING_LENGTH_PE
dismantling length pe
FIRE_CLASS
fire class
Dca
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
IP_CODE_WHEN_PLUGGED
ip code when plugged
IP40
LATCH
latch
yes
LENGTH
length
2.00 m
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
5 pole
PE_FUNCTION
pe function
yes
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
0
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
23022
STRIPPING_LENGTH
stripping length
TYPE
type
connection cable
VOLTAGE_RATING
voltage rating
250400 V
NAME
name
AC 164 VLS515 WS 200 H5Z1 WS Dca
EAN
ean
Preview - Generation
Preview
3D
2D