Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
SDH38 to SDH63 - Safety Shock Absorber
Bill of material
SDH50-350EU-XXXXX
ARTNR
Part no.
SDH50-350
HUB
Stroke
350
mm
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
MF
Mounting Style
A
Max. Length
931
mm
B
Length
562
mm
D
Distance
523
mm
E
Distance
389
mm
W3
Energy capacity
50900
Nm/HUB
N
Reacting force
160000
N
NMIN
Return force min.
1000
N
NMAX
Return force max.
1200
N
GEWFR
Weight Mounting Style F and R
37.0
kg
GEWS
Weight Mounting Style S
38.5
kg
INFO
Product Specification
Data sheet
Preview - Generation
Preview
3D
2D