Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
SCS38 to 63 - Safety Shock Absorber
Bill of material
SCS50-350EU-X
ARTNR
Part no.
SCS50-350
HUB
Max. Stroke
350
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
MF
Mounting Style
A
Max. Length
905
mm
B
Lenght
535
mm
D
Distance
500
mm
E
Distance
387.5
mm
W3
Max. Energy Capacity
49000
Nm/Hub
NMIN
Min.Return Force
1000
N
NMAX
Max.Return Force
1200
N
MAXWFS
Max. Side Load Angle Mounting Style F and S
3.3
°
MAXWR
Max. Side Load Angle Mounting Style R
2.3
°
GEWFR
Weight Mounting Style F and R
35.0
kg
GEWS
Weight Mounting Style S
37
kg
INFO
Product Specification
Data sheet
Preview - Generation
Preview
3D
2D