Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
EB 63 bis 160 - Safety Shock Absorber
Bill of material
EB100-200EU-X
ARTNR
Part no.
EB100-200EU
HUB
Max. Stroke
200
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
MF
Mounting Style
A
Max. Length
735
mm
B
Max. Length
495
mm
C
Max. Length
320
mm
W3
Max. Energy Capacity
80000
Nm/Hub
MEMIN
Effective Weight me min.
7560
kg
MEMAX
Effective Weight me max.
640000
kg
NMIN
Min.Return Force
1200
N
NMAX
Max.Return Force
8900
N
MAXW
Max. Side Load Angle
4.0
°
GEW
Weight
42.5
kg
INFO
Product Specification
Data sheet
Preview - Generation
Preview
3D
2D