Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
774-9993/106-101 to 774-9993/106-802 - CONNECTION WIRE Socket with locking latch - open conductor end 3 POLE
Bill of material
774-9993/106-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1,5 mm²
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
FARBE
Color
BEMERKUNGEN
Comment
L1
Length_1
mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04
Preview - Generation
Preview
3D
2D