Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
873-953 - Luminaire connector 3 POLE PUSH-WIRE® CONNECTION
Bill of material
873-953
BESTNR
Item-No.
873-953
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 4 mm²
QUERSCHNITT2
Cross section
18 - 12 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
600 V
STROM
Current intensity
6 A
P
No. of poles
3
HOEHE
Height
13.20 mm
BREITE
Width
19.00 mm
TIEFE
Depth
42.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
3
GEWICHT
Weight
6.950 g
ECLASS71
eCl@ss 7.1
27-44-03-14
Preview - Generation
Preview
3D
2D