Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
100030010 - Isolating switching amplifier, 4-channel
Bill of material
100030010
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100030010
DESCSHORT
Short Description
Isolating switching amplifier, 4-channel
DESCLONG
Long Description
Isolating switching amplifier, 4-channel, Operating voltage 10…30 VDC, 4-channel, 4 transistor outputs (potential free), Separate relay output for collective fault signals (NO), Configuration via rotary and DIP switches, 4-channel operation or signal multiplexing (switchable), Adjustable output mode (NO/NC), Input circuits monitored for wire break/short circuit (can be switched ON/OFF), Complete galvanic isolation, Input reverse-polarity protected, Removable spring-type terminals, Power-Bridge (connector incl. in delivery), ATEX, IECEx, Use in Zone 2, SIL 2
EAN
4047101556995
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX18-DI03-4S-4T1R-SPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D