Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Techno
Description
THA.209.A1A
Bill of material
600013700
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
BODY
body
BOX_DIMENSION
box dimension
-
COLOUR
colour
CORROSION_RESISTANCE
corrosion resistance
Salt mist, 1.000 ore, 5% salt solutions, 35°C EN60068-2-112000, Test Ka (168h)
DIMENSION
dimension
MATERIAL_PROPERTIES
material properties
Halogen Free - Silicone Free
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40°C +125°C
PACKAGING_METHOD
packaging method
non assembled
PRODUCT_NAME__SERIES_
product name (series)
PROTECTION_AGAINST_SOLIDWATER__IP_
protection against solidwater (ip)
IP68
QUANTITY__PRODUCTBAG_
quantity (productbag)
200 productssacchetto
TYPE_OF_PRODUCT__FAMILY_
type of product (family)
Accessories
UNIT_WEIGHT
unit weight
NAME
name
CABLE_DIAMETER_MIN____MAX_
cable diameter min. - max.
NUMBER_OF_WIRESCABLES
number of wirescables
Preview - Generation
Preview
3D
2D