Catalog navigation
CAD model selection
All
Electro
Discontinued product
Product discontinued since Sep 1, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
SCHUNK
Description
EGL - 2-Finger Parallel Gripper electric - Universal Gripper
Bill of material
SCHUNK-1325754 EGL 90-CN
IDNR
Ident.-Nr.
TYP
Description
ONLINE
Weitere Produktinformationen
Zur Produktseite
CALC
Calculation and desing tool gripping
IBN
EGL commissioning assistant
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
ZH
Accessory kit with centering sleeves
SEI
Selection of clamping inserts (included in scope of delivery)
HUBBACKE
Stroke per jaw
42.5 mm
MINMAXGK
Min./max. gripping force
50/600 N
EMPFOHLENESWSG
Recommended workpiece weight
3 kg
MAXFINGERLAENGE
Max. permissible finger length
165 mm
MAXMASSEFINGER
Max. permissible mass per finger
0.5 kg
WIEDERHOLGENAU
Repeat accuracy
0.05 mm
SCHLIESSOEFFUNG
Closing/opening time
0.7/0.7 s
MAXGESCHWINDIG
Max. speed
150 mm/s
MAXBESCHLEUNIG
max. acceleration
2500 mm/s²
EIGENMASSE
Weight
kg
MINMAXTEMP
Min./max. ambient temperature
5/55 °C
SCHUTZARTIP
Protection class IP
46
NENNSPANNUNG
Nominal voltage
24 V DC
KOMMSCHNITT
Communication interface
DATENRATE
Data rate
Mbit/s
PARASCHNITT
Parametrized interface
USB
MAXSTLEISTUNG
Max. current power
2.5 A
MAXSLOGIK
Max. current logic
0.5 A
CNSCTN
Customs tariff number
84798997
Preview - Generation
Preview
3D
2D