Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Two-Way Ball Valves KVZ - KVZ 20 2/2
Bill of material
SCHMALZ 10.05.08.00007 KVZ 20 2/2
NAME
Name
10_05_08_00007
NNCUSTOM
KVZ 20 2/2
NTCUSTOM
Kugelventil
NBCUSTOM
KVZ 20 2/2
LINACUSTOM
KVZ 20 2/2
ARTNR
Order number
10.05.08.00007
C119
D1
39 mm
C132
G1
G3/4"-IG
C117
H
69.3 mm
C111
L
54 mm
C110
L2
120 mm
C133
LG1
12 mm
C140
SW1
31 mm
C472
Nennweite
20 mm
C923
Nenndurchfluss
45 mł/h
C922
Nenndurchfluss
750 l/min
C576
Weight
0.28 kg
Preview - Generation
Preview
3D
2D