Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB6000-F42-I-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB6000-F42-I-V15
PRODUCT_PICTURE
Product Picture
MANUID
UB6000-F42-I-V15
DESCSHORT
Short Description
Ultrasonic sensor UB6000-F42-I-V15
EAN
4050143015047
MANUTYPEDESC
Manufacturer Type Description
UB6000-F42-I-V15
AAB866006
max. measuring range -length
6000 mm
BAD858004
Open circuit current
60 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
80 mm
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
80 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.220
LENGTH
0.099
WIDTH
0.121
DEPTH
0.071
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D