Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H40 - Reflectors
Bill of material
REF-H40
PRODUCT_PICTURE
Product Picture
MANUID
REF-H40
DESCSHORT
Short Description
Reflector REF-H40
EAN
4050143012596
MANUTYPEDESC
Manufacturer Type Description
REF-H40
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
23.5 mm
BAA020007
Height
47.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.033
WIDTH
0.131
DEPTH
0.017
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D