Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ÖSTBERG
Description
IRB 500x250 A1 EC
Bill of material
IRB 500x250 E1 EC Art. no. 7880010
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CAN_HOST_REBAR
can host rebar
0
CAPACIATOR
capaciator
0
COST
cost
0
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DUCTHEIGHT
ductheight
DUCTWIDTH
ductwidth
ELEVATION
elevation
2600
ENCLOSURE_CLASS
enclosure class
FREQUENCY
frequency
50/60 Hz
HEIGHT
height
HOST
host
0
ISULATION_CLASS__MOTOR
isulation class, motor
LENGHT
lenght
MANUFACTURER
manufacturer
Östberg
MASSUNIT
massunit
1
MAX__FLOW
max. flow
MAX__PRESSURE
max. pressure
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
0
MINIBOXDIST
miniboxdist
54
MINIBOXHEIGHT
miniboxheight
MINIBOXLENGHT
miniboxlenght
MINIBOXWIDTH
miniboxwidth
MODEL
model
PART_TYPE
part type
0
PHASE
phase
PLATEDIST
platedist
32
PLATEHEIGHT
plateheight
PLATEWIDTH
platewidth
POWER
power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREWDIAMETER
screwdiameter
9
SCREWDIST
screwdist
11.000
SCREWHEIGHT
screwheight
SCREWHOLESWIDTH
screwholeswidth
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3M
sound pressure level at 3m
SPEED
speed
TOTALLENGHT
totallenght
TYPE_COMMENTS
type comments
VERSION
version
2020
VOLTAGE
voltage
VOLTAGE_RANGE
voltage range
WEIGHT
weight
WIDTH
width
WIRING_DIAGRAM
wiring diagram
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
3D
2D