Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
HWM2420U11BK
Bill of material
HWM2420U11BK
ORDERNO
HWM2420U11BK
RACK_UNITS
rack units
20
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
120 lbs (54.43 kg)
SIZE_H_X_W_X_D
size h x w x d
41.75 in x 24.68 in x 16.7 in (1,060 mm x 627 mm x 424 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398077771
NAME
name
HWM2420U11BK
Preview - Generation
Preview
3D
2D