Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
SDC246U17BK
Bill of material
SDC246U17BK
ORDERNO
SDC246U17BK
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
6
RAIL_TYPE
rail type
Round Hole with 10-32 Clip Nut
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
35 lbs (15.88 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398095669
NAME
name
SDC246U17BK
Preview - Generation
Preview
3D
2D