Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_291103
Bill of material
Sw-off btn System 55 p.white
ORDERNO
Sw-off btn System 55 p.white
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
BUTTON_FUNCTION
button function
Quit call
CATEGORY
category
Call-/control unit clinic-installation
COLOUR_PUSH_BUTTON
colour push button
Green
CONSTRUCTION
construction
Wall model
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=291103
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Sw-off btn Sys55 PW,Switch-off button,System 55,pure white glossy,Features:,- Calls are switched off using the green switch-off button.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337062349
HAN
han
291103
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Sys55_Komplettgerät_Schalten und Tasten
NAME
name
Gira_291103
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR
suitable for
Call
SUITABLE_FOR_BUS_CONNECTION
suitable for bus connection
2-wire
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=291103
VERSION
version
2017
Preview - Generation
Preview
3D
2D