Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_039201
Bill of material
RTC 230 V NC con. 1-way + ctrl.l. System 55 cr.white
ORDERNO
RTC 230 V NC con. 1-way + ctrl.l. System 55 cr.white
ADJUSTABLE_DIFFERENTIAL
adjustable differential
No
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Room thermostat
CONNECTION
connection
Two-wire
CONTACT_TYPE
contact type
Breaker contact
CONTROL_CHARACTERISTIC
control characteristic
Other
COOLING
cooling
No
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=039201
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
RTC 230V NC con.1-w ctrl.l. Sys55 CW,Room temperature controller 230 10 (4) A~ with NC contact, 1-way switch and control light,System 55,cream white glossy,Notes :,- For screw mounting only.,- Flat design.
DESIGN_OPTION
design option
-1
EXPLOSION_PROOF
explosion-proof
No
EXTERNAL_SENSOR
external sensor
No
GTIN
gtin
4010337392019
HAN
han
039201
HEATING
heating
Yes
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MEASURING_RANGE_MAXIMUM_VALUE
measuring range maximum value
30
MEASURING_RANGE_MINIMUM_VALUE
measuring range minimum value
5
MODEL
model
On/Off
NAME
name
Gira_039201
PART_TYPE
part type
0
RAL_NUMBER
ral-number
1013
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSOR_FEELER_TYPE
sensor/feeler type
Other
SHARED
shared
0
TEMPERATURE_READABLE
temperature readable
No
THERMAL_FEEDBACK
thermal feedback
None
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=039201
VERSION
version
2017
WITH_RECEIVER
with receiver
No
WITH_SOUND_INDICATOR
with sound indicator
No
WITH_TAP_WATER_CIRCUIT
with tap water circuit
No
Preview - Generation
Preview
3D
2D