Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_015000
Bill of material
Gira_015000
ORDERNO
Gira_015000
APP_CONTROL_VIA_BLUETOOTH
app control via bluetooth
0
APPLICABLE_WITH_BUTTON
applicable with button
1
APPLICABLE_WITH_INFRARED_BUTTON
applicable with infrared button
0
APPLICABLE_WITH_MOVEMENT_SENSOR
applicable with movement sensor
0
APPLICABLE_WITH_PRESENCE_INDICATOR
applicable with presence indicator
0
APPLICABLE_WITH_TIME_SWITCH_TIMER
applicable with time switch/timer
0
APPLICABLE_WITH_TRANSMISSION_BUTTON
applicable with transmission button
0
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Einsatz_1fach.rfa
CAN_HOST_REBAR
can host rebar
0
COLOUR
colour
Other
CONNECTION_TYPE
connection type
Plug clamp
CONTACTS
contacts
1 make contact (NO)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=015000
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.btn NO con.N term. Ins.,Rocker button insert 10 AX 250 V~,,1-pole NO contact with N terminal,Notes :,- Can also be connected with illumination.
DESIGN_OPTION
design option
-1
DIMMING_PHASE_CUT_OFF
dimming phase cut-off
0
DIMMING_PHASE_CUT_ON
dimming phase cut-on
0
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
0
FREQUENCY__HZ_
frequency [hz]
[50:60]
FUNCTION_LIGHTING
function lighting
Illuminated (on)
GTIN
gtin
4010337150008
HALOGEN_FREE
halogen free
0
HAN
han
015000
HOST
host
5
ILLUMINATION
illumination
Yes
IMPRINT
imprint
None
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
0
LABEL_SPACE_INFORMATION_SURFACE_1
label space/information surface 1
No
LIGHT_VALUE_MEMORY
light value memory
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
METHOD_OF_OPERATION
method of operation
Rocker
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
NOMINAL_VOLTAGE__VOLT_
nominal voltage [volt]
250
NOMINAL_VOLTAGE__VOLT__1
nominal voltage [volt] 1
[230:230]
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_ROCKERS
number of rockers
1
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=015000
PUSH_BUTTON_SWITCH
push button switch
0
RATED_CURRENT
rated current
10
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_DIMMER
serial dimmer
0
SHARED
shared
0
SUBSTATION_INPUT
substation input
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
0
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
TYPE_OF_LIGHTING
type of lighting
Glow lamp
TYPE_OF_LOAD
type of load
Other
TYPNAME
typname
Rocker btn NO con. + N term. Insert
URL
url
https://www.gira.de/
VERSION
version
2017
WASHING_MACHINE_SWITCH
washing machine switch
0
WIRING_SYSTEM
wiring system
Two-way switch
WITH_LIGHTING
with lighting
0
WITH_MOUNTING_PLATE
with mounting plate
0
NAME
name
Gira_015000
MODEL
model
Single push button
Preview - Generation
Preview
3D
2D