Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201208_1r5m
Bill of material
F1C1-201208-1R5M
PN
Part Number
F1C1-201208-1R5M
DESC
Description
Shielded SMD High Power Inductor, 1.5uH, 1.9A, 1LN, 2.00 x 1.20mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
1.5 uH
CURRENT
Current
1.9 A
SATURATION
Saturation
2.5 A
DCR
135 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
2.00 x 1.20 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Preview - Generation
Preview
3D
2D