Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
10_900_lpi - Signal Transformer
Bill of material
10-900-LPI
PN
Part Number
10-900-LPI
DESC
Description
International Low Profile Transformer, 9VA Power, 115V/230V Input, 10VCT Output Series, 5V Output Parallel
POWERVA
Power
9 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.51 lbs (0.23 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.65 in. (41.9 mm)
HEIGHT
Height
1.08 in. (27.4 mm)
Preview - Generation
Preview
3D
2D