Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M12-A Series
Bill of material
M12-M08A-T-2D5
ORDERNO
CABLE_OUTLET
cable outlet
CONNECTOR_LOCKING_SYSTEM
connector locking system
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
DEGREE_OF_PROTECTION
degree of protection
INSULATING_MATERIAL
insulating material
PA
LIMITING_TEMPERATURE
limiting temperature
MATERIAL_GROUP
material group
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
MECHANICAL_OPERATION
mechanical operation
NUMBER_OF_CONTACTS
number of contacts
OVERVOLTAGE_CATEGORIE
overvoltage categorie
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
RATED_IMPULSE_VOLTAGE
rated impulse voltage
RATED_VOLTAGE
rated voltage
TERMINATION
termination
WIRE_GAUGE
wire gauge
NAME
name
RATED_CURRENT__40__C_
rated current (40 °c)
Preview - Generation
預覽
3D
2D