目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
734-231 HI
WAGO
PG 03 - Multi Connection System
Series 734
Powered by
CAD模型選擇
All
Electro
All
Electro
{wago/pg03/serie734/0734-0231_0999-0962.prj},{NB=734-231 HI},{BESTNR=734-231},{BEZEICHNUNG=Betätigungswerkzeug, schwarz},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{TIEFE=50.00},{FARBE=schwarz},{GEWICHT=1.210},{RGB=0.17,0.17,0.18,0},{ECLASS71=27-44-04-92},{ECLASS81=27-44-04-92},{LINKDE=http://www.wago.com/de/p/734-231},{LINKEN=http://www.wago.com/global/p/734-231}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
WAGO
Description
734-231 - Operating tool
Bill of material
734-231 HI
BESTNR
Item-No.
734-231
BEZEICHNUNG
Description
Operating tool, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
TIEFE
Depth
50.00
mm
FARBE
Color
black
GEWICHT
Weight
1.210
g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92
Preview - Generation
預覽
生成CAD模型
3D
2D