目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870375
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD模型選擇
All
Electro
All
Electro
{turck/sensors/flow20sensors2fflow20meters/6870375.prj},{NB=6870375},{BMENB=6870375},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c1/57/6870375.png},{MASSZEICHNUNG=../../../_pool_/c1/57/6870375.png},{DESCSHORT=Flow Monitoring, Immersion Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Sensor length 65 mm, Connector device, M12 × 1, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20},{EAN=4047101173390},{MANUNAME=Turck},{MANUTYPEDESC=FCS-G1/2A4-NAEX0-H1141/L065}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Turck
Description
6870375 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870375
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870375
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Sensor length 65 mm, Connector device, M12 × 1, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20
EAN
4047101173390
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NAEX0-H1141/L065
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
生成CAD模型
3D
2D