目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580514
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
All
Electro
All
Electro
{turck/interface20technology/signal20conditioners/7580514.prj},{NB=7580514},{BMENB=7580514},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/45/4e/7580514.png},{MASSZEICHNUNG=../../../_pool_/45/4e/7580514.png},{DESCSHORT=Temperature measuring amplifier, 2-channel},{DESCLONG=Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, Use in Zone 2, SIL 2},{EAN=4047101311402},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-TI01-2RTDR-2I-CPR/24VDC/CC},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Turck
Description
7580514 - Temperature measuring amplifier, 2-channel
Bill of material
7580514
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580514
DESCSHORT
Short Description
Temperature measuring amplifier, 2-channel
DESCLONG
Long Description
Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, Use in Zone 2, SIL 2
EAN
4047101311402
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-TI01-2RTDR-2I-CPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
生成CAD模型
3D
2D