目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580424
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
All
Electro
All
Electro
{turck/interface20technology/signal20conditioners/7580424.prj},{NB=7580424},{PREVIEW=../../../_pool_/4a/01/7580424.png},{MASSZEICHNUNG=../../../_pool_/4a/01/7580424.png},{BMENB=7580424},{DESCSHORT=Analog Signal Isolator, 2-channel},{DESCLONG=Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, Connector for power bridge incl. in delivery, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101415476},{MANUNAME=Turck},{MANUTYPEDESC=IM12-AO01-2I-2I-HPR/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580424},{DEEPLINK_DEU=https://www.turck.de/de/product/7580424}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Turck
Description
7580424 - Analog Signal Isolator, 2-channel
Bill of material
7580424
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580424
DESCSHORT
Short Description
Analog Signal Isolator, 2-channel
DESCLONG
Long Description
Analog Signal Isolator, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, Connector for power bridge incl. in delivery, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101415476
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-AO01-2I-2I-HPR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
生成CAD模型
3D
2D