您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QF SOUTHBEND P36A-GGG cat
Southbend
platinum20griddles
82-8920p36-20ggg202620ttt
Powered by
CAD模型選擇
All
Electro
All
Electro
{southbend/platinum20griddles/82-8920p36-20ggg202620ttt/qf_southbend_p36a-ggg_cat.prj},{NB=QF_SOUTHBEND_P36A-GGG_cat},{ORDERNO=QF_SOUTHBEND_P36A-GGG_cat},{ALWAYS_VERTICAL=1},{APPARENT_POWER=708},{BASE_HEIGHT=27.75},{COMBUSTIBLE_CLEARANCE=1},{CONN_CONDUIT=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{CYCLE=60},{DEFAULT_ELEVATION=0},{DESCRIPTION=36\" FULL - WIDTH GRIDDLE RANGE - CONVECTION - OVEN BASE WITH MANUAL GRIDDLE},{DESIGN_OPTION=-1},{ELEC_CONN_CONNECTION_HEIGHT=0},{ELEC_CONN_RI_HEIGHT=0},{EXTRA_DEEP=37.5},{FL_AMPS=5.9},{FLUE_RISER_HEIGHT=5},{FOODSERVICE_EQUIPMENT_IDENTIFIER=1},{GAS_CONNECTION_HEIGHT=0},{GAS_INPUT=140999.996948579},{GAS_KW=0},{GAS_RI_HEIGHT=0},{GAS_SIZE=1},{HOST=0},{HP=1/2},{IDENTIFY_QUANTITY_AS_LOT=1},{LEGS=1},{MANUFACTURER=SOUTHBEND},{MASSUNIT=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Southbend
Description
QF_SOUTHBEND_P36A-GGG_cat
Bill of material
QF_SOUTHBEND_P36A-GGG_cat
ORDERNO
QF_SOUTHBEND_P36A-GGG_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
708
BASE_HEIGHT
base height
27.75
COMBUSTIBLE_CLEARANCE
combustible clearance
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
36" FULL - WIDTH GRIDDLE RANGE - CONVECTION - OVEN BASE WITH MANUAL GRIDDLE
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
EXTRA_DEEP
extra deep
37.5
FL_AMPS
fl amps
5.9
FLUE_RISER_HEIGHT
flue riser height
5
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
140999.996948579
GAS_KW
gas kw
0
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
1
HOST
host
0
HP
hp
1/2
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LEGS
legs
1
MANUFACTURER
manufacturer
SOUTHBEND
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MECHANICAL_REMARKS
mechanical remarks
1-1/4" FRONT GAS MANIFOLD AND 1" REAR GAS CONNECTION
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
P36A-GGG
MOTOR_SYMBOLIC_LINE
motor symbolic line
1
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
GAS CONNECTION 6” +/-1” FROM RIGHT SIDE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHELF
shelf
0
SHELF_DEPTH
shelf depth
10
SHOW_24_INCHES_FLUE_RISER
show 24 inches flue riser
0
SHOW_36_INCHES_FLUE_RISER
show 36 inches flue riser
0
SHOW_5_INCHES_FLUE_RISER
show 5 inches flue riser
0
SHOW_CASTERS
show casters
0
SHOW_CLEARANCE
show clearance
1
SHOW_DOUBLE_SHELF_36_INCHES_RISER
show double shelf 36 inches riser
0
SHOW_EXTRA_DEEP_FLUE_RISER
show extra deep flue riser
0
SHOW_SINGLE_SHELF_24_INCHES_RISER
show single shelf 24 inches riser
0
SHOW_STANDARD_SHELVING
show standard shelving
1
SHOW_TUBULAR_SHELVING
show tubular shelving
0
URL_CUTSHEET
url cutsheet
www.southbendnc.com
VERSION
version
2011
VOLTS
volts
120
WATTS
watts
708
WEIGHT_IN_POUNDS
weight in pounds
654
WIDTH
width
36
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_SOUTHBEND_P36A-GGG_cat
Preview - Generation
預覽
生成CAD模型
3D
2D