5SY51087
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Miniature circuit breaker system (MCB)
Powered by
CAD模型選擇
All
Electro
All
Electro
{siemens/27/27-14/27-14-19/27-14-19-01.prj},{NB=5SY51087},{MANUID=5SY51087},{AAF726=8.0},{AAG266=10.0},{AAG267=MIN},{AAS574=8.0},{AAS575=0.90},{AAT080=1},{AAT083=1.0},{AAT084=3},{BAA211=70.0},{BAC403=50},{BAH005=400},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85362010},{SUPPLIERALTNO=5SY5108-7},{IMAGE=../../../_pool_/b5/d5/p_i201_xx_04734p.png},{DESCSHORT=Miniature circuit breaker, 230/400 V, Icn: 10 kA, 1P, C-Char, In: 8 A, universal},{DESCLONG=Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 08A},{EAN=4001869226385},{MANUNAME=Siemens},{MANUTYPEDESC=Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 0},{AAF844=true},{AAG268=false},{AAG457=C},{BAD915=AC/DC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
SIEMENS
Description
Miniature circuit breaker (MCB)
Bill of material
5SY51087
MANUID
Product number of the Manufacturer
5SY51087
5SY51087
SUPPLIERALTNO
Alternative product number
5SY5108-7
5SY5108-7
IMAGE
image
../../../_pool_/b5/d5/p_i201_xx_04734p.png
../../../_pool_/b5/d5/p_i201_xx_04734p.png
DESCSHORT
Short Description
Miniature circuit breaker, 230/400 V, Icn: 10 kA, 1P, C-Char, In: 8 A, universal
Miniature circuit breaker, 230/400 V, Icn: 10 kA, 1P, C-Char, In: 8 A, universal
DESCLONG
Long Description
Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 08A
Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 08A
EAN
4001869226385
4001869226385
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 0
Circuit breaker Universal current 220 V DC 230/400 V AC 10kA, 1-pole, C, 0
AAF726
rated current
8.0
8.0
A
AAF844
additional equipment possible
true
true
AAG266
rated short-circuit breaking capacity (according to norm EN)
10.0
10.0
kA
AAG267
rated short-circuit breaking capacity (according to norm IEC)
kA
AAG268
concurrently switching N-neutral present
false
false
AAG457
release characteristic
C
C
AAS574
Rated current [In] for the power loss specification
8.0
8.0
A
AAS575
Power loss per pole, current-dependent [PlIp]
0.90
0.90
W
AAT080
Pole number
1
1
AAT083
Width in units of measurement
1.0
1.0
AAT084
Energy limitation class
3
3
BAA211
Installation depth
70.0
70.0
mm
BAC403
Frequency
50
50
Hz
BAD915
Voltage type
AC/DC
AC/DC
BAG975
Protection type IP
IP20
IP20
BAH005
Rated voltage
400
400
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
1
QUANTITYINT
Quantity Scale
1
1
COO
Country of origin
DE
DE
CTC
Customs tariff number
85362010
85362010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Preview - Generation
預覽
生成CAD模型
3D
2D