目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
O-Lok Male Stud connector 24FLOSS
Parker
PARKER O-Lok ® Plus
Tube to NPTF Thread
Powered by
CAD模型選擇
All
Electro
All
Electro
{parker/j/09/flo.prj},{NB=O-Lok Gerader Einschraubstutzen 24FLOSS},{IDNR=},{ZFACTOR=2.500},{ZOOM=1.600},{ERMETO=24FLOSS},{BESTNR=24FLO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=35, 38},{ROHRADZ=1 1/2},{PT=1 1/2-11 1/2},{T=2-12},{NDR=2.0000},{KDM=1.9008},{TV=12},{D=32.000},{D1=38.000},{FF=61.000},{H=54.000},{HH=46.000},{L3=25.000},{L2A=17.000},{SS=1.000},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24FLOSS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Parker
Description
FLO O-Lok - Male Stud connector
Bill of material
O-Lok Male Stud connector 24FLOSS
ERMETO
Order code
24FLOSS
24FLOSS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
Stainless Steel
ROHRAD
Tube O.D.
35, 38
35, 38
mm
ROHRADZ
Tube O.D.
1 1/2
1 1/2
Zoll
PT
Thread NPTF
1 1/2-11 1/2
1 1/2-11 1/2
T
Thread UN/UNF-2A
2-12
2-12
D
Bore
32.000
32.000
mm
D1
Bore
38.000
38.000
mm
FF
Overall length
61.000
61.000
mm
H
Width across flats
54.000
54.000
mm
HH
Distance
46.000
46.000
mm
Preview - Generation
預覽
生成CAD模型
3D
2D