您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
OVR US
Ouellet
Powered by
CAD模型選擇
All
Electro
All
Electro
{ouellet/ovr_us.prj},{NB=OVR_US},{ORDERNO=OVR_US},{APPARENT_LOAD=0},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0.833},{DEPTH_GRILLE=0.109},{DEPTH_HEATER=0.250},{HEIGHT=0.677},{HOST=5},{LENGTH=1.333},{MASSUNIT=1},{NUMBER_OF_POLES=1},{OVR_BS=0},{OVR_BS_DEPTH=0.253},{OVR_BS_LENGTH=1.333},{OVR_DIS=0},{OVR_ES=0},{OVR_TB26=0},{OVR_TB26_AV=0},{OVR_TB6=0},{OVR_TB6_AV=0},{PART_TYPE=0},{RECESSED=1},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{VOLTAGE=0},{DESIGN_OPTION=-1},{MANUFACTURER=Ouellet Canada},{MODEL=OVRU0502},{OMNICLASS_NUMBER=23.75.10.14.11},{OMNICLASS_TITLE=Electric Convectors},{URL=http://www.ouellet.com/residential-heating-specs-usa.aspx?i=60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Ouellet
Description
OVR_US
Bill of material
OVR_US
ORDERNO
OVR_US
APPARENT_LOAD
apparent load
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0.833
DEPTH_GRILLE
depth grille
0.109
DEPTH_HEATER
depth heater
0.250
DESIGN_OPTION
design option
-1
HEIGHT
height
0.677
HOST
host
5
LENGTH
length
1.333
MANUFACTURER
manufacturer
Ouellet Canada
MASSUNIT
massunit
1
MODEL
model
OVRU0502
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.10.14.11
OMNICLASS_TITLE
omniclass title
Electric Convectors
OVR_BS
ovr_bs
0
OVR_BS_DEPTH
ovr_bs depth
0.253
OVR_BS_LENGTH
ovr_bs length
1.333
OVR_DIS
ovr_dis
0
OVR_ES
ovr_es
0
OVR_TB26
ovr_tb26
0
OVR_TB26_AV
ovr_tb26_av
0
OVR_TB6
ovr_tb6
0
OVR_TB6_AV
ovr_tb6_av
0
PART_TYPE
part type
0
RECESSED
recessed
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.ouellet.com/residential-heating-specs-usa.aspx?i=60
VERSION
version
2012
VOLTAGE
voltage
0
NAME
name
OVR_US
Preview - Generation
預覽
生成CAD模型
3D
2D