您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ZOZRQ6RUN
Norka
CENTAURUS
Powered by
CAD模型選擇
All
Electro
All
Electro
{norka/centaurus/9152704542-h1.prj},{NB=ZOZRQ6RUN},{ORDERNO=ZOZRQ6RUN},{ADDITIONAL_SCREEN=DDP-Prism screen},{ADJUSTABILITY=Swivelling},{COLOUR_CONSISTENCY__MCADAM_ELLIPSE_=SDCM3},{COLOUR_HOUSING=Aluminium},{COLOUR_TEMPERATURE=White, 8505000 K, Ra 80},{EL__EMERGENCY_LIGHTING_=optional},{ENEC_VDE=Yes Yes},{EXTREME_TEMPERATURE=-35°C to +50°C},{HOUSING_MATERIAL=Aluminium},{IMPACT_STRENGTH=IK10},{INSTALLATION_TYPE=Surface mounting, swivel bracket, ceiling mounting, single mounting},{IP_RATING=IP65},{LAMP=LED array},{LAMP_SERVICE_LIFE=L80 B10 60,000 h at +50°C},{LIGHT_DISTRIBUTION=wide beam},{LUMINAIRE_EFFICACY=152 lmW},{LUMINOUS_FLUX_LAMP=27020 lm},{MANUFACTURER_WARRANTY=5 years},{MATERIAL_COVER=PC (fracture proof) clear}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Norka
Description
9152704542-H1
Bill of material
ZOZRQ6RUN
ORDERNO
ZOZRQ6RUN
ADDITIONAL_SCREEN
additional screen
DDP-Prism screen
ADJUSTABILITY
adjustability
Swivelling
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
Aluminium
COLOUR_TEMPERATURE
colour temperature
White, 8505000 K, Ra 80
EL__EMERGENCY_LIGHTING_
el (emergency lighting)
optional
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-35°C to +50°C
HOUSING_MATERIAL
housing material
Aluminium
IMPACT_STRENGTH
impact strength
IK10
INSTALLATION_TYPE
installation type
Surface mounting, swivel bracket, ceiling mounting, single mounting
IP_RATING
ip-rating
IP65
LAMP
lamp
LED array
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +50°C
LIGHT_DISTRIBUTION
light distribution
wide beam
LUMINAIRE_EFFICACY
luminaire efficacy
152 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
27020 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
PC (fracture proof) clear
MAX__SYSTEM_POWER
max. system power
159 W
NOMINAL_CURRENT
nominal current
580 mA
NUMBER_OF_LAMPS
number of lamps
4-lamp
PROTECTION_CLASS
protection class
I
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
TRANSIENT_PROTECTION
transient protection
10 kV
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC, 0 50 60 Hz
UGR_VALUE__4H8H_
ugr value (4h8h)
24
VERSION
version
270
NAME
name
ZOZRQ6RUN
Preview - Generation
預覽
生成CAD模型
3D
2D