您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
Larson Electronics
Powered by
CAD模型選擇
All
Electro
All
Electro
{larson/explosion20proof20lighting.prj},{NB=75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable},{ORDERNO=75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable},{BEAM_ANGLE=80° x 120°},{COLOR=},{DIMENSIONS=23.7'-L x 6.26-W x 6-H},{EFFICIENCY=},{FAX=1-903-498-3364},{INTL=1-214-225-3186},{LAMP_LIFE=75,000+ Hours},{LAMP_TYPE=Integrated LED},{LIGHTING_CONFIGURATION=Flood},{MOUNTING=Wall Mount Box- Other Mounts Available},{TEMP_RATING=},{TOLL_FREE=1-877-921-7681},{TOTAL_INTENSITY=},{TOTAL_WATTS=75W},{VOLTAGE=12-24V ACDC 5060 Hz},{WAVELENGTH_CURVE=},{WEIGHT=30 lbs}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Larson Electronics
Description
Explosion Proof Lighting
Bill of material
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
ORDERNO
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
BEAM_ANGLE
beam angle
80° x 120°
80° x 120°
COLOR
color
DIMENSIONS
dimensions
23.7'-L x 6.26-W x 6-H
23.7'-L x 6.26-W x 6-H
EFFICIENCY
efficiency
FAX
fax
1-903-498-3364
1-903-498-3364
INTL
intl
1-214-225-3186
1-214-225-3186
LAMP_LIFE
lamp life
75,000+ Hours
75,000+ Hours
LAMP_TYPE
lamp type
Integrated LED
Integrated LED
LIGHTING_CONFIGURATION
lighting configuration
Flood
Flood
MOUNTING
mounting
Wall Mount Box- Other Mounts Available
Wall Mount Box- Other Mounts Available
TEMP_RATING
temp rating
TOLL_FREE
toll free
1-877-921-7681
1-877-921-7681
TOTAL_INTENSITY
total intensity
TOTAL_WATTS
total watts
75W
75W
VOLTAGE
voltage
12-24V ACDC 5060 Hz
12-24V ACDC 5060 Hz
WAVELENGTH_CURVE
wavelength curve
WEIGHT
weight
30 lbs
30 lbs
NAME
name
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
75W Hazardous Location Integrated LED Linear Fixture - C1D2, C2D1 - 12-24V ACDC 5060 Hz - 11,550 lmsWall Mount - IP66Field Serviceable
ENCLOSURE_TYPE
enclosure type
GLOBE_MATERIAL
globe material
HOUSING_DIMENSIONS
housing dimensions
HOUSING_MATERIAL
housing material
Copper Free Cast Aluminum (non sparking)
Copper Free Cast Aluminum (non sparking)
HOUSING_WEIGHT
housing weight
HUB
hub
OPERATING_TEMPERATURE_RANGE
operating temperature range
UL_844
ul 844
WATTAGE
wattage
WIRING
wiring
AMBIENT_OPERATING_TEMP_RANGE
ambient operating temp range
-50°C to +65°C
-50°C to +65°C
COLOR_RENDERING_INDEX
color rendering index
80 CRI
80 CRI
COLOR_TEMP
color temp
GASKET_MATERIAL
gasket material
Silicone
Silicone
LED_LAMP_LIFE_EXPECTANCY
led lamp life expectancy
LENS_MATERIAL
lens material
Hardened Borosilicate Glass
Hardened Borosilicate Glass
LUMINOUS_EFFICACY
luminous efficacy
153 Lmw
153 Lmw
MAXIMUM_CASE_TEMP
maximum case temp
MINIMUM_OPERATING_TEMP
minimum operating temp
OPERATING_TEMP_RATING
operating temp rating
T5
T5
POWER_EFFICIENCY
power efficiency
95%
95%
POWER_FACTOR
power factor
0.992
0.992
TOTAL_LUMENS
total lumens
11,550 lms
11,550 lms
WIRING_HUB
wiring hub
(4) 34 NPT
(4) 34 NPT
AMPS
amps
6.25A @ 12V, 3.13A @ 24V
6.25A @ 12V, 3.13A @ 24V
HOUSING_FINISH
housing finish
Epoxy Powder Coated - Gray
Epoxy Powder Coated - Gray
LAMP_BASE
lamp base
-
-
LAMP_TECHNOLOGY
lamp technology
LED
LED
LED_COLOR_TEMPERATURE
led color temperature
5000K, 4500K, 4000K, 3500K or 3000K
5000K, 4500K, 4000K, 3500K or 3000K
LISTING
listing
NRTL Listed to United States, Canada
NRTL Listed to United States, Canada
REPLACEMENT_LAMP
replacement lamp
-
-
AMPERAGE
amperage
LUMENS
lumens
COLOR_TEMPERATURE
color temperature
DC_VOLTAGE
dc voltage
LAMP_LIFE_EXPECTANCY
lamp life expectancy
LAMP_QTY
lamp qty
LUMINOUS_EFFICIENCY
luminous efficiency
OPERATING_TEMP_RANGE
operating temp range
SINGLE_LAMP_LUMENS
single-lamp lumens
SINGLE_LAMP_WATTS
single-lamp watts
CERTIFIED_TO_EN_60079_0
certified to en 60079-0
CERTIFIED_TO_IEC_60079_0
certified to iec 60079-0
CERTIFIED_TO_IEC_60079_1
certified to iec 60079-1
CERTIFIED_TO_IEC_60079_31
certified to iec 60079-31
BEAM_TYPE
beam type
CORD_CAP
cord cap
FINISH
finish
LAMP_LUMENS
lamp lumens
MATERIALS
materials
ARM_DIMENSIONS
arm dimensions
LAMP_DIMENSIONS
lamp dimensions
TERMINATION
termination
FLANGE_DIMENSIONS
flange dimensions
BUG_RATING
bug rating
CIE_TYPE
cie type
CUTOFF_CLASSIFICATION
cutoff classification
IES_CLASSIFICATION
ies classification
LONGITUDINAL_CLASSIFICATION
longitudinal classification
NEMA_TYPE__LIGHTING_
nema type (lighting)
COLORS
colors
BEAM_LUX
beam lux
ETL_LISTING
etl listing
LED_LAMP_LUMENS
led lamp lumens
LIGHT_COLOR
light color
AMBIENT_OPERATING_TEMP
ambient operating temp
CRI
cri
HOUSING_COLOR
housing color
LED_EXPECTED_LIFESPAN
led expected lifespan
PHONE
phone
INPUT_CURRENT
input current
INPUT_VOLTAGE
input voltage
OUTPUT_CURRENT
output current
OUTPUT_VOLTAGE
output voltage
EMERGENCY_LUMENS
emergency lumens
EMERGENCY_RUNTIME
emergency runtime
LED_COLOR
led color
AMBIENT_OPERATING_TEMPERATURE_RANGE
ambient operating temperature range
INGREE_PROTECTION
ingree protection
TEMPERATURE_RATING
temperature rating
FREQUENCY
frequency
LASER_COLOR
laser color
LASER_CONFIGURATION
laser configuration
LASER_LIFE_EXPECTANCY
laser life expectancy
TOTAL_MILLIWATTS__MW_
total milliwatts (mw)
LAMP_HOUSING_MATERIAL
lamp housing material
TOWER_MATERIAL
tower material
CORD_CAP_OPTIONS
cord cap options
UNIT_TYPE
unit type
MOUNT_MATERIAL
mount material
YOKE_DIAMETER
yoke diameter
TEMPERATURE_RISE
temperature rise
WIRING_HUBS
wiring hubs
AMBIENT_TEMP_RANGE
ambient temp range
EFFICIENCY__LUMENS_PER_WATT_
efficiency (lumens per watt)
LAMP_LIFE__HOURS_
lamp life (hours)
PENDANT_DIMENSIONS
pendant dimensions
SURFACE_DIMENSIONS
surface dimensions
U_L_APPROVAL
u.l approval
UL_LISTING
ul listing
U_L__LISTING
u.l. listing
BATTERY_BACKUP
battery backup
LUMINOUS_EFFICACY_F17_T8_BULBS
luminous efficacy f17-t8 bulbs
TOTAL_LUMENS_F17_T8_BULBS
total lumens f17-t8 bulbs
PENDANT_MOUNTING
pendant mounting
BRACKET_DIMENSIONS
bracket dimensions
LAMP_ONLY_DIMENSIONS
lamp only dimensions
WATTS
watts
FM_LISTING
fm listing
LUX
lux
LOW_VOLTAGE__OPTIONAL_
low voltage (optional)
LAMP_WEIGHT
lamp weight
TOTAL_WEIGHT
total weight
WARRANTY
warranty
WEIGHT__LAMP_ONLY_
weight (lamp only)
TOTAL_UNIT_WEIGHT
total unit weight
CEILING_COMPATIBILIY
ceiling compatibiliy
CUTOUT_DIMENSIONS
cutout dimensions
MOUNTING_METHOD
mounting method
MAX_AMPERAGE
max amperage
AMP_DRAW
amp draw
CANDELA
candela
CART_MATERIAL
cart material
CORD_CAPS
cord caps
LISTINGS
listings
BATTERY
battery
LED_DRIVE__
led drive %
LED_LIFE_EXPECTANCY
led life expectancy
LED_LIGHT_COLOR
led light color
LIGHT_HOUSING_COLOR
light housing color
RUNTIME
runtime
DIMENSIONS__EACH_LAMP
dimensions- each lamp
SINGLE_LAMP_WATT
single lamp watt
SINGLE_LAMP_WEIGHT
single lamp weight
TOTAL_LENGTH
total length
LED_LAMP_INTENSITY
led lamp intensity
WAVELENGTH
wavelength
BALLAST_TYPE
ballast type
Preview - Generation
預覽
生成CAD模型
3D
2D