Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1184-69
KAISER
Flush-mounting
Powered by
CAD模型選擇
All
Electro
All
Electro
{kaiser/unterputz/1184_69.prj},{NB=1184-69(2)},{CNSORDERNO=1184-69},{HR=00240.00100.0300},{BZ=Hohlwand Schallschutzdeckel, für Schallschutzdose},{LOD=2},{INFOTEXT=Schallschutzdeckel für Schallschutzdose Schallschutzfunktion in Verbindung mit Schallschutzdose Durchmesser 92 mm halogenfrei},{PICTURESMALL=1184_69.png},{D=92},{IP=10},{OP=100},{CNSMASSEXACT=0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456536265},{INFOLINK=HTML (Online)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
KAISER
Description
1184-69 - Sound insulation cover
Bill of material
1184-69
CNSORDERNO
Art. No.
1184-69
BZ
Designation
Cavity wall sound insulation cover, for sound insulation box
LOD
Level of details
300
200
300
200
INFOTEXT
Infotext
Sound insulation cover for sound insulation box Sound insulation function in connection with sound insulation box Diameter 92 mm halogen-free
D
Diameter
92
mm
CNSEAN
EAN code
4013456536265
INFOLINK
Data sheet
HTML (Online)
Preview - Generation
預覽
生成CAD模型
3D
2D